701-01176-112 STRAIGHT SLEEVE
10604160
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 11.02 in
- Inner Diameter [Min] (in): 11.01 in
- Length [Min] (in): 3.48 in
- Outer Diameter [Max] (in): 12 in
- Outer Diameter [Min] (in): 12 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 766,296 lb
- Max Static Load (lb): 2,107,314 lb
- Net Weight: 2.13
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon