701-01136-240 STRAIGHT SLEEVE
10523413
MFG #: Duralon
$0.00
/
- Inner Diameter [Max] (in): 8.52 in
- Inner Diameter [Min] (in): 8.51 in
- Length [Min] (in): 7.48 in
- Outer Diameter [Max] (in): 9 in
- Outer Diameter [Min] (in): 9 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,273,245.6 lb
- Max Static Load (lb): 3,501,425.4 lb
- Net Weight: 3.55
- Weight unit: LB
Product Family: Composite Bearing; Line: Duralon