701-01108-176 STRAIGHT SLEEVE

10501574 MFG #: Duralon
$0.00 / EA
  • Inner Diameter [Max] (in): 6.77 in
  • Inner Diameter [Min] (in): 6.76 in
  • Length [Min] (in): 5.48 in
  • Outer Diameter [Max] (in): 7.25 in
  • Outer Diameter [Min] (in): 7.25 in
  • Wall Style: Heavywall
  • Bearing Brand: REX DURALON
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 741,115.2 lb
  • Max Static Load (lb): 2,038,066.8 lb
  • Net Weight: 2.07
  • Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series
QTY