701-01184-320 STRAIGHT SLEEVE
10390677
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 11.52 in
- Inner Diameter [Min] (in): 11.51 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 12 in
- Outer Diameter [Min] (in): 12 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,303,151 lb
- Max Static Load (lb): 6,333,665.25 lb
- Net Weight: 6.48
- Weight unit: LB
Duralon 701-01184-320 Heavywall Straight Sleeve Filament Bearing