701-01108-128 STRAIGHT SLEEVE
10390246
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.77 in
- Inner Diameter [Min] (in): 6.76 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 7.25 in
- Outer Diameter [Min] (in): 7.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 538,255.2 lb
- Max Static Load (lb): 1,480,201.8 lb
- Net Weight: 1.51
- Weight unit: LB
Duralon 701-01108-128 Heavywall Straight Sleeve Filament Bearing