701-01144-320 STRAIGHT SLEEVE
10390112
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,803,101.1 lb
- Max Static Load (lb): 4,958,528.03 lb
- Net Weight: 5.00
- Weight unit: LB
Duralon 701-01144-320 Heavywall Straight Sleeve Filament Bearing