701-00040-022 STRAIGHT SLEEVE
10390008
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 0.67 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 33,440.08 lb
- Max Static Load (lb): 128,744.31 lb
Duralon Filament Bearing - Catalogue Thinwall Series