701-01168-480 STRAIGHT SLEEVE
10389939
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.52 in
- Inner Diameter [Min] (in): 10.51 in
- Length [Min] (in): 15.23 in
- Outer Diameter [Max] (in): 11 in
- Outer Diameter [Min] (in): 11 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 3,201,346 lb
- Max Static Load (lb): 8,803,701.5 lb
- Net Weight: 8.73
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series