701-01152-576 STRAIGHT SLEEVE
10389465
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.52 in
- Inner Diameter [Min] (in): 9.51 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 10 in
- Outer Diameter [Min] (in): 10 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 3,467,710.6 lb
- Max Static Load (lb): 9,536,204.15 lb
- Net Weight: 9.45
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series