701-00020-026 STRAIGHT SLEEVE
10389429
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.25 in
- Inner Diameter [Min] (in): 1.25 in
- Length [Min] (in): 0.79 in
- Outer Diameter [Max] (in): 1.44 in
- Outer Diameter [Min] (in): 1.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 19,847.52 lb
- Max Static Load (lb): 76,412.95 lb
Duralon Filament Bearing - Catalogue Thinwall Series