701-01100-126 STRAIGHT SLEEVE
10389349
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.27 in
- Inner Diameter [Min] (in): 6.26 in
- Length [Min] (in): 3.92 in
- Outer Diameter [Max] (in): 6.75 in
- Outer Diameter [Min] (in): 6.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 490,690.32 lb
- Max Static Load (lb): 1,349,398.38 lb
Duralon Filament Bearing - Catalogue Heavywall Series