701-00010-108 STRAIGHT SLEEVE
10389325
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.63 in
- Inner Diameter [Min] (in): 0.63 in
- Length [Min] (in): 3.36 in
- Outer Diameter [Max] (in): 0.75 in
- Outer Diameter [Min] (in): 0.7507 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 42,138.8 lb
- Max Static Load (lb): 162,234.38 lb
Duralon Filament Bearing - Catalogue Thinwall Series