701-00016-040 STRAIGHT SLEEVE
10388968
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1 in
- Inner Diameter [Min] (in): 1 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 1.19 in
- Outer Diameter [Min] (in): 1.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 24,673.8 lb
- Max Static Load (lb): 94,994.13 lb
Duralon 701-00016-040 Thinwall Straight Sleeve Filament Bearing