701-01144-240 STRAIGHT SLEEVE
10388897
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 7.48 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,348,045.6 lb
- Max Static Load (lb): 3,707,125.4 lb
- Net Weight: 3.74
- Weight unit: LB
Duralon 701-01144-240 Heavywall Straight Sleeve Filament Bearing