701-01120-480 STRAIGHT SLEEVE
10388639
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.52 in
- Inner Diameter [Min] (in): 7.51 in
- Length [Min] (in): 15.23 in
- Outer Diameter [Max] (in): 8 in
- Outer Diameter [Min] (in): 8 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,287,850.6 lb
- Max Static Load (lb): 6,291,589.15 lb
- Net Weight: 6.39
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series