701-01120-160 STRAIGHT SLEEVE
10388605
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.52 in
- Inner Diameter [Min] (in): 7.51 in
- Length [Min] (in): 4.98 in
- Outer Diameter [Max] (in): 8 in
- Outer Diameter [Min] (in): 8 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 748,095.6 lb
- Max Static Load (lb): 2,057,262.9 lb
- Net Weight: 2.09
- Weight unit: LB
Duralon 701-01120-160 Heavywall Straight Sleeve Filament Bearing