701-01112-080 STRAIGHT SLEEVE
10388547
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.02 in
- Inner Diameter [Min] (in): 7.01 in
- Length [Min] (in): 2.48 in
- Outer Diameter [Max] (in): 7.5 in
- Outer Diameter [Min] (in): 7.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 347,745.6 lb
- Max Static Load (lb): 956,300.4 lb
- Net Weight: 0.98
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series