701-00020-024 STRAIGHT SLEEVE
10388460
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.25 in
- Inner Diameter [Min] (in): 1.25 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 1.44 in
- Outer Diameter [Min] (in): 1.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 18,293.8 lb
- Max Static Load (lb): 70,431.13 lb
Duralon 701-00020-024 Thinwall Straight Sleeve Filament Bearing