701-00014-039 STRAIGHT SLEEVE
10388438
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.88 in
- Inner Diameter [Min] (in): 0.88 in
- Length [Min] (in): 1.2 in
- Outer Diameter [Max] (in): 1.06 in
- Outer Diameter [Min] (in): 1.063 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 21,054.44 lb
- Max Static Load (lb): 81,059.59 lb
Duralon Filament Bearing - Catalogue Thinwall Series