701-01128-126 STRAIGHT SLEEVE
10388395
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 8.02 in
- Inner Diameter [Min] (in): 8.01 in
- Length [Min] (in): 3.92 in
- Outer Diameter [Max] (in): 8.5 in
- Outer Diameter [Min] (in): 8.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 627,741.96 lb
- Max Static Load (lb): 1,726,290.39 lb
- Net Weight: 1.75
- Weight unit: LB
Duralon 701-01128-126 Heavywall Straight Sleeve Filament Bearing