701-01152-352 STRAIGHT SLEEVE
10388342
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.52 in
- Inner Diameter [Min] (in): 9.51 in
- Length [Min] (in): 11.23 in
- Outer Diameter [Max] (in): 10 in
- Outer Diameter [Min] (in): 10 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,136,170.6 lb
- Max Static Load (lb): 5,874,469.15 lb
- Net Weight: 5.93
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series