701-01144-480 STRAIGHT SLEEVE
10388060
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 14.98 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,699,695.6 lb
- Max Static Load (lb): 7,424,162.9 lb
- Net Weight: 7.50
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series