701-00012-052 STRAIGHT SLEEVE
10387948
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.75 in
- Inner Diameter [Min] (in): 0.75 in
- Length [Min] (in): 1.61 in
- Outer Diameter [Max] (in): 0.88 in
- Outer Diameter [Min] (in): 0.8757 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 24,171.3 lb
- Max Static Load (lb): 93,059.51 lb
Duralon 701-00012-052 Thinwall Straight Sleeve Filament Bearing