701-01108-272 STRAIGHT SLEEVE
10387740
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.77 in
- Inner Diameter [Min] (in): 6.76 in
- Length [Min] (in): 8.48 in
- Outer Diameter [Max] (in): 7.25 in
- Outer Diameter [Min] (in): 7.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,146,835.2 lb
- Max Static Load (lb): 3,153,796.8 lb
- Net Weight: 3.21
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series