701-01136-040 STRAIGHT SLEEVE
10387507
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 8.52 in
- Inner Diameter [Min] (in): 8.51 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 9 in
- Outer Diameter [Min] (in): 9 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 209,370.6 lb
- Max Static Load (lb): 575,769.15 lb
- Net Weight: 0.59
- Weight unit: LB
Duralon 701-01136-040 Heavywall Straight Sleeve Filament Bearing