701-01168-336 STRAIGHT SLEEVE
10387281
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.52 in
- Inner Diameter [Min] (in): 10.51 in
- Length [Min] (in): 10.51 in
- Outer Diameter [Max] (in): 11 in
- Outer Diameter [Min] (in): 11 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,208,151 lb
- Max Static Load (lb): 6,072,415.25 lb
- Net Weight: 6.10
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series