701-01160-032 STRAIGHT SLEEVE
10387251
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.02 in
- Inner Diameter [Min] (in): 10.01 in
- Length [Min] (in): 0.98 in
- Outer Diameter [Max] (in): 10.5 in
- Outer Diameter [Min] (in): 10.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 196,196 lb
- Max Static Load (lb): 539,539 lb
- Net Weight: 0.55
- Weight unit: LB
Duralon 701-01160-032 Heavywall Straight Sleeve Filament Bearing