701-01120-320 STRAIGHT SLEEVE
10387188
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.52 in
- Inner Diameter [Min] (in): 7.51 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 8 in
- Outer Diameter [Min] (in): 8 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,502,951.1 lb
- Max Static Load (lb): 4,133,115.53 lb
- Net Weight: 4.18
- Weight unit: LB
Duralon 701-01120-320 Heavywall Straight Sleeve Filament Bearing