701-01104-576 STRAIGHT SLEEVE
10387139
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,374,275.2 lb
- Max Static Load (lb): 6,529,256.8 lb
- Net Weight: 6.64
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series