701-00036-108 STRAIGHT SLEEVE
10387104
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.25 in
- Length [Min] (in): 3.36 in
- Outer Diameter [Max] (in): 2.44 in
- Outer Diameter [Min] (in): 2.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 151,176.3 lb
- Max Static Load (lb): 582,028.76 lb
- Net Weight: 0.16
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series