701-01160-384 STRAIGHT SLEEVE
10387074
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.02 in
- Inner Diameter [Min] (in): 10.01 in
- Length [Min] (in): 12.23 in
- Outer Diameter [Max] (in): 10.5 in
- Outer Diameter [Min] (in): 10.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,448,446 lb
- Max Static Load (lb): 6,733,226.5 lb
- Net Weight: 6.64
- Weight unit: LB
Duralon 701-01160-384 Heavywall Straight Sleeve Filament Bearing