701-01160-088 STRAIGHT SLEEVE
10386961
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.02 in
- Inner Diameter [Min] (in): 10.01 in
- Length [Min] (in): 2.73 in
- Outer Diameter [Max] (in): 10.5 in
- Outer Diameter [Min] (in): 10.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 546,546 lb
- Max Static Load (lb): 1,503,001.5 lb
- Net Weight: 1.52
- Weight unit: LB
Duralon 701-01160-088 Heavywall Straight Sleeve Filament Bearing