701-00020-070 STRAIGHT SLEEVE

10386862 MFG #: Duralon
$0.00 / EA
  • Inner Diameter [Max] (in): 1.25 in
  • Inner Diameter [Min] (in): 1.25 in
  • Length [Min] (in): 2.17 in
  • Outer Diameter [Max] (in): 1.44 in
  • Outer Diameter [Min] (in): 1.438 in
  • Wall Style: Thinwall
  • Bearing Brand: REX DURALON
  • Bearing Type: COMPOSITE BEARING
  • Max Dynamic Load (lb): 54,330.08 lb
  • Max Static Load (lb): 209,170.81 lb
  • Net Weight: 0.06
  • Weight unit: LB
Duralon 701-00020-070 Thinwall Straight Sleeve Filament Bearing
QTY