701-00006-048 STRAIGHT SLEEVE
10386861
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.38 in
- Inner Diameter [Min] (in): 0.38 in
- Length [Min] (in): 1.48 in
- Outer Diameter [Max] (in): 0.5 in
- Outer Diameter [Min] (in): 0.5007 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 11,188.8 lb
- Max Static Load (lb): 43,076.88 lb
Duralon Filament Bearing - Catalogue Thinwall Series