701-00014-016 STRAIGHT SLEEVE
10386683
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.88 in
- Inner Diameter [Min] (in): 0.88 in
- Length [Min] (in): 0.48 in
- Outer Diameter [Max] (in): 1.06 in
- Outer Diameter [Min] (in): 1.063 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 8,428.8 lb
- Max Static Load (lb): 32,450.88 lb
Duralon Filament Bearing - Catalogue Thinwall Series