701-01120-192 STRAIGHT SLEEVE
10386676
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 7.52 in
- Inner Diameter [Min] (in): 7.51 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 8 in
- Outer Diameter [Min] (in): 8 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 898,315.6 lb
- Max Static Load (lb): 2,470,367.9 lb
- Net Weight: 2.51
- Weight unit: LB
Duralon 701-01120-192 Heavywall Straight Sleeve Filament Bearing