701-01040-044 STRAIGHT SLEEVE
10386590
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 1.36 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 67,966.8 lb
- Max Static Load (lb): 186,908.7 lb
- Net Weight: 0.20
- Weight unit: LB
Duralon 701-01040-044 Heavywall Straight Sleeve Filament Bearing