701-00010-032 STRAIGHT SLEEVE
10386403
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.63 in
- Inner Diameter [Min] (in): 0.63 in
- Length [Min] (in): 0.98 in
- Outer Diameter [Max] (in): 0.75 in
- Outer Diameter [Min] (in): 0.7507 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 12,308.8 lb
- Max Static Load (lb): 47,388.88 lb
Duralon 701-00010-032 Thinwall Straight Sleeve Filament Bearing