701-00040-192 STRAIGHT SLEEVE
10386141
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 299,358.8 lb
- Max Static Load (lb): 1,152,531.38 lb
- Net Weight: 0.32
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series