701-01168-216 STRAIGHT SLEEVE
10386033
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.52 in
- Inner Diameter [Min] (in): 10.51 in
- Length [Min] (in): 6.73 in
- Outer Diameter [Max] (in): 11 in
- Outer Diameter [Min] (in): 11 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,414,646 lb
- Max Static Load (lb): 3,890,276.5 lb
Duralon Filament Bearing - Catalogue Heavywall Series