701-01160-576 STRAIGHT SLEEVE
10385971
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.02 in
- Inner Diameter [Min] (in): 10.01 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 10.5 in
- Outer Diameter [Min] (in): 10.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 3,649,646 lb
- Max Static Load (lb): 10,036,526.5 lb
- Net Weight: 10.10
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series