MA5234TV BEARING

10475409 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 310 mm
  • Basic Bearing Number: 5234
  • Bearing Width (mm): 104.78 mm
  • Bore Size (mm): 34 - 170 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 287.5 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 277.6 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 277.6 mm
  • Inner Ring Bore Radius (mm): 3.18 mm
  • Inner Ring Raceway Outside Diameter (mm): 205.48 mm
  • Inner Ring Rib Outside Diameter (mm): 219.08 mm
  • Inner Ring Type: Plain Cylindrical (A)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 73.16
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 205.62 mm
  • Outer Ring Raceway Inside Diameter (mm): 277.73 mm
  • Outer Ring Rib Inside Diameter (mm): 264.74 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Locking: DIRECT SHAFT MOUNT
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 197.1 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 205.2 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
170 mm Cylindrical Roller Bearing with plain cylindrical inner ring, 2 retaining rings in outer ring and formed steel retainer
QTY