MA5209EX BEARING
10472998
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 85 mm
- Basic Bearing Number: 5209
- Bearing Width (mm): 30.16 mm
- Bore Size (mm): 45 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 78.2 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 74.9 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 74.94 mm
- Inner Ring Bore Radius (mm): 1.02 mm
- Inner Ring Raceway Outside Diameter (mm): 55.52 mm
- Inner Ring Rib Outside Diameter (mm): 59.03 mm
- Inner Ring Type: Plain Cylindrical (A)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.69
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 55.57 mm
- Outer Ring Raceway Inside Diameter (mm): 74.99 mm
- Outer Ring Rib Inside Diameter (mm): 71.8 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Wide (5)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 52.8 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 55.4 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
45 mm Cylindrical Roller Bearing with plain cylindrical inner ring, double rib outer ring and segmented retainer