MU5207UMW102 BEARING

10472765 MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 72 mm
  • Basic Bearing Number: 5207
  • Bearing Width (mm): 26.99 mm
  • Bore Size (mm): 35 mm
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 65.3 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 62.2 mm
  • Inner Ring and Roller Assembly Over Roller Diameter (mm): 62.43 mm
  • Inner Ring Bore Radius (mm): 1.02 mm
  • Inner Ring Raceway Outside Diameter (mm): 43.97 mm
  • Inner Ring Rib Outside Diameter (mm): 47.29 mm
  • Inner Ring Type: Double Rib (U)
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 1.14
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 44.01 mm
  • Outer Ring Raceway Inside Diameter (mm): 62.47 mm
  • Outer Ring Rib Inside Diameter (mm): 59.51 mm
  • Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 41.6 mm
  • Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 43.9 mm
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Contact Application Engineering
QTY