MU1313GUGV BEARING
10472423
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 140 mm
- Basic Bearing Number: 1313
- Bearing Width (mm): 33 mm
- Bore Size (mm): 65 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 127 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 121.2 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 121.31 mm
- Inner Ring Bore Radius (mm): 2.54 mm
- Inner Ring Raceway Outside Diameter (mm): 83.68 mm
- Inner Ring Rib Outside Diameter (mm): 90.7 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 5.32
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 83.73 mm
- Outer Ring Raceway Inside Diameter (mm): 121.37 mm
- Outer Ring Rib Inside Diameter (mm): 114.68 mm
- Outer Ring Type: Single Rib Outer Ring One Retaining Ring in I.D. (U)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 78.7 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 83.6 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering