MR1309EBP BEARING

10471855 MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 25 mm
  • Net Weight: 2.16
  • Ring Width Series: Narrow (1)
  • Series Weight: Medium (3)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY