MR1208EX BEARING
10472453
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 80 mm
- Basic Bearing Number: 1208
- Bearing Width (mm): 18 mm
- Bore Size (mm): 40 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 72.9 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 69.6 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 69.58 mm
- Inner Ring Bore Radius (mm): 1.02 mm
- Inner Ring Raceway Outside Diameter (mm): 49.93 mm
- Inner Ring Rib Outside Diameter (mm): 53.44 mm
- Inner Ring Type: Single Rib (R)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 0.92
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 49.97 mm
- Outer Ring Raceway Inside Diameter (mm): 69.62 mm
- Outer Ring Rib Inside Diameter (mm): 66.42 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Locking: DIRECT SHAFT MOUNT
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 47.2 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 49.8 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
40 mm Cylindrical Roller Bearing with single rib inner ring, double rib outer ring and segmented retainer