MU1217DXW897 BEARING
10471434
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 150 mm
- Basic Bearing Number: 1217
- Bearing Width (mm): 28 mm
- Bore Size (mm): 85 mm
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 139.2 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 134.1 mm
- Inner Ring and Roller Assembly Over Roller Diameter (mm): 134.13 mm
- Inner Ring Bore Radius (mm): 3.18 mm
- Inner Ring Raceway Outside Diameter (mm): 102.01 mm
- Inner Ring Rib Outside Diameter (mm): 108.05 mm
- Inner Ring Type: Double Rib (U)
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 4.69
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 102.09 mm
- Outer Ring Raceway Inside Diameter (mm): 134.22 mm
- Outer Ring Rib Inside Diameter (mm): 128.42 mm
- Outer Ring Type: Single Rib Outer Ring (D)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): 98 mm
- Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): 101.8 mm
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Contact Application Engineering