M1321CHC5 OUTER RG
10471933
MFG #: Link-Belt
$0.00
/
- Series: Series 1300 Outer Rings
- Basic Bearing Number: 1321
- Bearing Series: 1300
- Bearing Width (mm): 49 mm
- Net Weight: 8.53
- Outer Ring Raceway Inside Diameter (mm): 193.46 mm
- Outer Ring Rib Inside Diameter (mm): 183.16 mm
- Outer Ring Type: Plain Cylindrical Outer Ring (C)
- Ring Width Series: Narrow (1)
- Series Weight: Medium (3)
- Weight unit: LB
Contact Application Engineering