M1307EXW927 OR&RA
10472042
MFG #: Link-Belt
$0.00
/
- Outside Diameter (mm): 80 mm
- Basic Bearing Number: 1307
- Bearing Width (mm): 21 mm
- Bore Type: Straight
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 71.4 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 67.8 mm
- Maximum Speed (RPM): CALL ENG rpm
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 1.55
- Outer Ring and Roller Assembly Under Roller Diameter (mm): 44.01 mm
- Outer Ring Raceway Inside Diameter (mm): 67.94 mm
- Outer Ring Rib Inside Diameter (mm): 64.46 mm
- Outer Ring Type: Double Rib Outer Ring (E)
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Narrow (1)
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
Link-Belt M1307EXW927 Cylindrical Roller Bearings Series 1300 Outer Ring and Roller Assembly. Contact Rexnord for more details.